??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23340.0146 Centering Clamping Element
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Element with clamping segments, operation from the bottom
Bill of material
23340.0146 Centering Clamping Element
BESTNR
Ref. No.
23340.0146
HUB
mm
Enter value for HUB
mm
cm
inch
ft
D1
min.
46.5 mm
D2
max.
54.5 mm
D3
Thread
M 12
D4
f7
30
D5
Thread
M 6
D6
+0.3
4.0 mm
H1
27.2 mm
H2
18.0 mm
H3
15.7 mm
H4
-2
33.1 mm
H5
7.5 mm
H6
+1
22.500 mm
H7
~
20 mm
L1
±0.1
11.0 mm
N
6
SW1
10.0 mm
SW2
8 mm
SK
Clamping force F max.
6.5 kN
AM
Tightening torque M max.
17 Nm
D1X
H7
30 mm
D2X
+1
54.5 mm
D3X
+0.5
12 mm
D4X
Thread
M 12 mm
D5X
4.0 mm
H1X
+1
22.5 mm
H2X
+0.5
7.5 mm
H3X
6.5 mm
L1X
±0.1
11.0 mm
G
Weight
333 g
Embedded user actions